Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07144-5A3
norelem
norelem inch
07000 inch
Thrust screws and thrust pads - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/07000/gewindestift_druckstuecke/07144_inch.prj},{NB=07144-5A30},{D=25},{H=18},{H2=4.0},{T=9.0},{SW=13},{BELASTB=7},{GEW=0.0139},{EAN=4059495593708},{NDM=0},{NDM1=0.3125},{TYP=1},{TYP1=2},{TYP2=2},{TYP3=2},{W1=15},{XA=12.000},{XB=14.500},{XC=15.000},{XD=14.000},{XE=7.500},{XF=3.000},{XG=1.000},{XH=4.000},{XI=16.400},{XJ=13.500},{XK=1.000},{XL=0.000},{XM=0.000},{XN=0.000},{XO=13.900},{XP=15.000},{XQ=11.000},{XR=4.000},{XS=12.500},{XT=0.400},{XU=6.200},{BEST=07144-5A3},{FORM=C},{AUSF=Druckteller aus POM, Kugelelement aus Stahl},{D1=5/16-18},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=NORELEM,},{EOL=31.12.2099},{W=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 28
HELP_VARIABLE
Company
norelem
Description
07144 inch - Swivel feet
Bill of material
07144-5A3
Order No.
07144-5A3
07144-5A3
Form
C
C
version
pressure foot in POM, ball element in steel
pressure foot in POM, ball element in steel
rotation angle
°
Internal thread
5/16-18
5/16-18
diameter
25
25
mm
height
18
18
mm
height
4.0
4.0
mm
depth
9.0
9.0
mm
width across flats
13
13
mm
Load rating
7
7
max. kN
Approx. weight
0.0139
0.0139
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
73181900
73181900
EAN-Nr. norelem
4059495593708
4059495593708
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성