??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0712259 - TCP 4A
Bill of material
PHOENIX CONTACT 0712259
Product number of the Manufacturer
0712259
Short Description
Thermal device circuit breaker
Long Description
Thermal miniature circuit breaker, pluggable in screw-type fuse terminal block UK 6-FSI/C and spring-cage fuse terminal block ST 4-FSI/C
Manufacturer Type Description
TCP 4A
Preview
International product number
4017918848385
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
250 V
Rated current [In] for the power loss specification
4 A
Combustibility class
V0
Closing plate required
No
material of insulation
PP
Min. operating temperature
-20 °C
Max. operating temperature
60 °C
color
Black
length
24.400 mm
Assembly type
Plug insert
net weight
0.011 kg
Design
pluggable
GTIN
4017918848385
Manufacturer product designation
Thermal device circuit breaker
Manufacturer product description
Thermal miniature circuit breaker, pluggable in screw-type fuse terminal block UK 6-FSI/C and spring-cage fuse terminal block ST 4-FSI/C
Product type
TCP 4A
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
ID
Deeplink
Deeplink
Previews
3D
2D
Download CAD models