??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0711593 - UKK 5-MTK-P/P BU
Bill of material
PHOENIX CONTACT 0711593
Product number of the Manufacturer
0711593
Short Description
Knife-disconnect terminal block
Long Description
Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 400 V, nominal current: 26 A, 1st and 2nd level, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², 2nd level, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting: NS 35/7,5, NS 35/15, NS 32, color: blue
Manufacturer Type Description
UKK 5-MTK-P/P BU
Preview
International product number
4017918855611
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
400 V
Rated current [In] for the power loss specification
26 A
Min. line cross section, rigid
0.200 mm^2
rated current
26 A
Number of contact points per level
2
Number of levels
2
Combustibility class
V2
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
6.100 mm
height at lowest possible mounting
68 mm
color
Blue
length
80 mm
Assembly type
Top-hat rail TH35
net weight
0.024 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
1.500 mm^2
GTIN
4017918855611
Manufacturer product designation
Knife-disconnect terminal block
Manufacturer product description
Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 400 V, nominal current: 26 A, 1st and 2nd level, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², 2nd level, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting: NS 35/7,5, NS 35/15, NS 32, color: blue
Product type
UKK 5-MTK-P/P BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models