??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0710918 - EB 2- 8 OG
Bill of material
PHOENIX CONTACT 0710918
Product number of the Manufacturer
0710918
Short Description
Insertion bridge
Long Description
Insertion bridge, color: orange
Manufacturer Type Description
EB 2- 8 OG
Preview
International product number
4017918479244
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Explosion tested design (EEx e)
No
color
Orange
net weight
0.002 kg
Design
insert bridge
Insulation present
No
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918479244
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, 2-pos., fully insulated, color of the insulation material: orange
Product type
EB 2- 8 OG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models