??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0710905 - EB 10- 6 OG
Bill of material
PHOENIX CONTACT 0710905
Product number of the Manufacturer
0710905
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 6.2 mm, color: orange
Manufacturer Type Description
EB 10- 6 OG
Preview
International product number
4017918479275
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Explosion tested design (EEx e)
No
color
Orange
Assembly type
screwable
net weight
0.006 kg
Grid dimensions
6.200 mm
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4017918479275
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, 10-pos., fully insulated, color of the insulation material: orange
Product type
EB 10- 6 OG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models