??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0710879 - EBL 10- 5 OG
Bill of material
PHOENIX CONTACT 0710879
Product number of the Manufacturer
0710879
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 5.2 mm, color: orange
Manufacturer Type Description
EBL 10- 5 OG
Preview
International product number
4017918479305
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Explosion tested design (EEx e)
No
color
Orange
net weight
0.004 kg
Grid dimensions
5.200 mm
Design
insert bridge
Insulation present
No
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4017918479305
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, 10-pos., divisible, fully insulated
Product type
EBL 10- 5 OG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models