??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0709725 - OTTA 6-PE-1
Bill of material
PHOENIX CONTACT 0709725
Product number of the Manufacturer
0709725
Short Description
Ground modular terminal block
Long Description
Protective conductor universal terminal block with bolt connection, cross section: 0.1 - 6 mm², width: 11 mm, color: green-yellow, special version for DIN rails NS 35/15-2,3, and NS 35/15-AL
Manufacturer Type Description
OTTA 6-PE-1
Preview
International product number
4017918254100
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
11 mm
height at lowest possible mounting
59.500 mm
color
green-yellow
length
43.500 mm
Assembly type
Top-hat rail TH35
net weight
0.034 kg
PEN function possible
No
GTIN
4017918254100
Manufacturer product designation
Ground modular terminal block
Manufacturer product description
Protective conductor universal terminal block with bolt connection, cross section: 0.1 - 6 mm², width: 11 mm, color: green-yellow, special version for DIN rails NS 35/15-2,3, and NS 35/15-AL
Product type
OTTA 6-PE-1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models