??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0709547 - HDFKV 95
Bill of material
PHOENIX CONTACT 0709547
Product number of the Manufacturer
0709547
Short Description
Panel feed-through terminal block
Long Description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 232 A, cross section: 25 mm² - 95 mm², connection direction of the conductor to plug-in direction: -90 °, width: 25 mm, color: gray
Manufacturer Type Description
HDFKV 95
Preview
International product number
4017918117054
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
1000 V
Min. line cross section, rigid
25 mm^2
Combustibility class
V0
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
Width of spacing
25 mm
color
Grey
net weight
0.268 kg
Max. line cross section, flexible
95 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
95 mm^2
min. connectable conductor cross-section multiple wire
16 mm^2
Max. line cross section, rigid
95 mm^2
Min. line cross section, flexible
35 mm^2
max. connectable conductor cross-section multiple wire
35 mm^2
Pole number
1
GTIN
4017918117054
Manufacturer product designation
Panel feed-through terminal block
Manufacturer product description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 232 A, cross section: 25 mm² - 95 mm², connection direction of the conductor to plug-in direction: -90 °, width: 25 mm, color: gray
Manufacturer product family
HDFKV 95
Product type
HDFKV 95
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
GR
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part