??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0709534 - HDFK 95
Bill of material
PHOENIX CONTACT 0709534
Product number of the Manufacturer
0709534
Short Description
Panel feed-through terminal block
Long Description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 232 A, cross section: 25 mm² - 95 mm², connection direction of the conductor to plug-in direction: 0 °, color: gray
Manufacturer Type Description
HDFK 95
Preview
International product number
4017918117047
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
1000 V
Min. line cross section, rigid
25 mm^2
Combustibility class
V0
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
25 mm^2
color
Grey
net weight
0.244 kg
Max. line cross section, flexible
95 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
95 mm^2
min. connectable conductor cross-section multiple wire
16 mm^2
Max. line cross section, rigid
95 mm^2
Min. line cross section, flexible
35 mm^2
max. connectable conductor cross-section multiple wire
35 mm^2
Pole number
1
GTIN
4017918117047
Manufacturer product designation
Panel feed-through terminal block
Manufacturer product description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 232 A, cross section: 25 mm² - 95 mm², connection direction of the conductor to plug-in direction: 0 °, color: gray
Manufacturer product family
HDFK 95
Product type
HDFK 95
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
GR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models