??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0709291 - HDFKV 10 GNYE
Bill of material
PHOENIX CONTACT 0709291
Product number of the Manufacturer
0709291
Short Description
Panel feed-through terminal block
Long Description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 57 A, cross section: 0.5 mm² - 16 mm², connection direction of the conductor to plug-in direction: -90 °, width: 10.1 mm, color: green-yellow
Manufacturer Type Description
HDFKV 10 GNYE
Preview
International product number
4017918005016
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Connection type
Screw connection
Width of spacing
10.100 mm
color
green-yellow
net weight
0.021 kg
Pole number
1
GTIN
4017918005016
Manufacturer product designation
Panel feed-through terminal block
Manufacturer product description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 57 A, cross section: 0.5 mm² - 16 mm², connection direction of the conductor to plug-in direction: -90 °, width: 10.1 mm, color: green-yellow
Manufacturer product family
HDFKV 10
Product type
HDFKV 10 GNYE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
GR
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part