??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0709149 - HDFK 25-VP GNYE
Bill of material
PHOENIX CONTACT 0709149
Product number of the Manufacturer
0709149
Short Description
Panel feed-through terminal block
Long Description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Cable lug connection, number of positions: 1, load current: 101 A, cross section: 6 mm² - 35 mm², connection direction of the conductor to plug-in direction: 0 °, width: 15.1 mm, color: green-yellow
Manufacturer Type Description
HDFK 25-VP GNYE
Preview
International product number
4017918004958
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
25
rated voltage
500 V
Min. line cross section, rigid
6 mm^2
Combustibility class
V0
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
Width of spacing
15.100 mm
color
green-yellow
net weight
0.048 kg
Max. line cross section, flexible
25 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
25 mm^2
min. connectable conductor cross-section multiple wire
2.500 mm^2
Max. line cross section, rigid
35 mm^2
Min. line cross section, flexible
10 mm^2
max. connectable conductor cross-section multiple wire
10 mm^2
Pole number
1
GTIN
4017918004958
Manufacturer product designation
Panel feed-through terminal block
Manufacturer product description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Cable lug connection, number of positions: 1, load current: 101 A, cross section: 6 mm² - 35 mm², connection direction of the conductor to plug-in direction: 0 °, width: 15.1 mm, color: green-yellow
Manufacturer product family
HDFK 25-VP
Product type
HDFK 25-VP GNYE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
GR
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part