??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0708713 - HDFK 50-DP
Bill of material
PHOENIX CONTACT 0708713
Product number of the Manufacturer
0708713
Short Description
Panel feed-through terminal block
Long Description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 150 A, cross section: 16 mm² - 50 mm², connection direction of the conductor to plug-in direction: 0 °, width: 18.8 mm, color: gray
Manufacturer Type Description
HDFK 50-DP
Preview
International product number
4017918004736
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
55
rated voltage
690 V
Min. line cross section, rigid
16 mm^2
Combustibility class
V2
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
Width of spacing
18.800 mm
color
Grey
net weight
0.126 kg
Max. line cross section, flexible
50 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
50 mm^2
min. connectable conductor cross-section multiple wire
6 mm^2
Max. line cross section, rigid
50 mm^2
Min. line cross section, flexible
16 mm^2
max. connectable conductor cross-section multiple wire
16 mm^2
Pole number
1
GTIN
4017918004736
Manufacturer product designation
Panel feed-through terminal block
Manufacturer product description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 150 A, cross section: 16 mm² - 50 mm², connection direction of the conductor to plug-in direction: 0 °, width: 18.8 mm, color: gray
Manufacturer product family
HDFK 50
Product type
HDFK 50-DP
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
GR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models