??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0708548 - HDFKV 50 GNYE
Bill of material
PHOENIX CONTACT 0708548
Product number of the Manufacturer
0708548
Short Description
Panel feed-through terminal block
Long Description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 150 A, cross section: 16 mm² - 50 mm², connection direction of the conductor to plug-in direction: -90 °, width: 18.8 mm, color: green-yellow
Manufacturer Type Description
HDFKV 50 GNYE
Preview
International product number
4017918004675
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
690 V
Min. line cross section, rigid
16 mm^2
Combustibility class
V0
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
Width of spacing
18.800 mm
net weight
0.133 kg
Max. line cross section, flexible
50 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
50 mm^2
min. connectable conductor cross-section multiple wire
6 mm^2
Max. line cross section, rigid
50 mm^2
Min. line cross section, flexible
16 mm^2
max. connectable conductor cross-section multiple wire
16 mm^2
Pole number
1
GTIN
4017918004675
Manufacturer product designation
Panel feed-through terminal block
Manufacturer product description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 150 A, cross section: 16 mm² - 50 mm², connection direction of the conductor to plug-in direction: -90 °, width: 18.8 mm, color: green-yellow
Manufacturer product family
HDFKV 50
Product type
HDFKV 50 GNYE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
GR
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok