??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0707073 - HDFK 10
Bill of material
PHOENIX CONTACT 0707073
Product number of the Manufacturer
0707073
Short Description
Panel feed-through terminal block
Long Description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 57 A, cross section: 0.5 mm² - 16 mm², connection direction of the conductor to plug-in direction: 0 °, width: 10.1 mm, color: gray
Manufacturer Type Description
HDFK 10
Preview
International product number
4017918003852
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
rated voltage
400 V
Min. line cross section, rigid
0.500 mm^2
Combustibility class
V0
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Width of spacing
10.100 mm
color
Grey
net weight
0.020 kg
Max. line cross section, flexible
10 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
min. connectable conductor cross-section multiple wire
0.500 mm^2
Max. line cross section, rigid
16 mm^2
Min. line cross section, flexible
0.500 mm^2
max. connectable conductor cross-section multiple wire
4 mm^2
Pole number
1
GTIN
4017918003852
Manufacturer product designation
Panel feed-through terminal block
Manufacturer product description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Screw connection with tension sleeve, number of positions: 1, load current: 57 A, cross section: 0.5 mm² - 16 mm², connection direction of the conductor to plug-in direction: 0 °, width: 10.1 mm, color: gray
Manufacturer product family
HDFK 10
Product type
HDFK 10
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
GR
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part