??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0706648 - TPNS-UK BU
Bill of material
PHOENIX CONTACT 0706648
Product number of the Manufacturer
0706648
Short Description
Partition plate
Long Description
Partition plate, length: 80 mm, width: 2 mm, height: 70 mm, color: blue
Manufacturer Type Description
TPNS-UK BU
Preview
International product number
4055626326825
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Combustibility class
V2
color
Blue
height
80.1 mm
net weight
0.012 kg
min. thickness
2 mm
designed as intermediate plate
Yes
type of end plate
No
Latchable present
No
GTIN
4055626326825
Manufacturer product designation
Partition plate
Manufacturer product description
Partition plate, length: 80 mm, width: 2 mm, height: 70 mm, color: blue
Product type
TPNS-UK BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models