??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0706647 - TPNS-UK
Bill of material
PHOENIX CONTACT 0706647
Product number of the Manufacturer
0706647
Short Description
Partition plate
Long Description
Partition plate, length: 80 mm, width: 2 mm, height: 80 mm, color: gray
Manufacturer Type Description
TPNS-UK
Preview
Combustibility class
V2
color
Grey
height
80.1 mm
net weight
0.012 kg
min. thickness
2 mm
designed as intermediate plate
Yes
type of end plate
No
Latchable present
No
GTIN
4017918003784
Manufacturer product designation
Partition plate
Manufacturer product description
Partition plate, length: 80 mm, width: 2 mm, height: 70 mm, color: gray
Product type
TPNS-UK
GLN of manufacturer
4063151
International product number
4017918003784
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models