??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0706524 - DFK/DP-2,8-FRONT 2,5
Bill of material
PHOENIX CONTACT 0706524
Product number of the Manufacturer
0706524
Short Description
Panel feed-through terminal block
Long Description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Solder/Slip-on connection, number of positions: 1, load current: 18 A, cross section: 0.2 mm² - 4 mm², connection direction of the conductor to plug-in direction: 0 °, width: 6.15 mm, color: gray
Manufacturer Type Description
DFK/DP-2,8-FRONT 2,5
Preview
International product number
4017918003739
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
rated voltage
400 V
Min. line cross section, rigid
0.200 mm^2
Combustibility class
V2
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Width of spacing
6.150 mm
color
Grey
net weight
0.008 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
1 mm^2
Pole number
1
GTIN
4017918003739
Manufacturer product designation
Panel feed-through terminal block
Manufacturer product description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Solder/Slip-on connection, number of positions: 1, load current: 18 A, cross section: 0.2 mm² - 4 mm², connection direction of the conductor to plug-in direction: 0 °, width: 6.15 mm, color: gray
Manufacturer product family
DFK-2,8-FRONT 2,5
Product type
DFK/DP-2,8-FRONT 2,5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
BG
Deeplink
Deeplink
Previews
3D
2D
Download CAD models