??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0701105 - TS-URK-ND
Bill of material
PHOENIX CONTACT 0701105
Product number of the Manufacturer
0701105
Short Description
Separating plate
Long Description
Separating plate, length: 70 mm, width: 4.8 mm, height: 70 mm, color: gray
Manufacturer Type Description
TS-URK-ND
Preview
Combustibility class
V0
color
Grey
height
70 mm
net weight
0.003 kg
min. thickness
4.800 mm
designed as intermediate plate
Yes
type of end plate
No
Latchable present
No
GTIN
4017918003616
Manufacturer product designation
Separating plate
Manufacturer product description
Separating plate, length: 70 mm, width: 4.8 mm, height: 43.5 mm, color: gray
Product type
TS-URK-ND
GLN of manufacturer
4063151
International product number
4017918003616
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models