??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0701011 - URKN
Bill of material
PHOENIX CONTACT 0701011
Product number of the Manufacturer
0701011
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, nom. voltage: 690 V, nominal current: 70 A, number of connections: 2, connection method: Screw connection, cross section: 0.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Manufacturer Type Description
URKN
Preview
rated voltage
690 V
Rated current [In] for the power loss specification
70 A
Min. line cross section, rigid
0.500 mm^2
rated current
70 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
0 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
10.200 mm
height at lowest possible mounting
50.500 mm
color
Grey
length
43 mm
Assembly type
Top-hat rail TH35
net weight
0.023 kg
Max. line cross section, flexible
10 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
min. connectable conductor cross-section multiple wire
0.500 mm^2
Max. line cross section, rigid
16 mm^2
Min. line cross section, flexible
0.500 mm^2
max. connectable conductor cross-section multiple wire
10 mm^2
GTIN
4017918117139
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Feed-through terminal block, nom. voltage: 690 V, nominal current: 70 A, connection method: Screw connection, cross section: 0.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Product type
URKN
GLN of manufacturer
4063151
International product number
4017918117139
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models