07000173004
SToxxparts
07 Drive technology
07000173000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000173000/07000173000.prj},{NB=07000173004},{PREVIEW=07000173000.png},{ARTNR=07000173004},{L1=450},{L2=450},{L3=900},{A1=288},{A2=320},{A3=-},{A4=-},{B1=205},{B2=397},{B3=-},{F1=1100},{F2=880},{MAT=Stahl/Kunststoff/Edelstahl},{INFO=https://www.stoxxparts.com/meleven/28.38.33.07000173000.pdf},{DEFAULTSORTATTR=2124460}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
SToxxparts
Description
07000173000 - Telescopic rail with full extension and self-closing feature
Bill of material
07000173004
Article No.
07000173004
07000173004
L1
450
450
mm
Stroke +4/-4
450
450
mm
L3
900
900
mm
A1
288
288
mm
A2
320
320
mm
A3
-
-
mm
A4
-
-
mm
B1
205
205
mm
B2
397
397
mm
B3
-
-
mm
Load capacity per pair at 10000 cycles
1100
1100
N
Load capacity per pair at 100000 cycles
880
880
N
Material
Stahl/Kunststoff/Edelstahl
Drawing
https://www.stoxxparts.com/meleven/28.38.33.07000173000.pdf
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型