??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0700010 - TCP 10/DC32V
Bill of material
PHOENIX CONTACT 0700010
Product number of the Manufacturer
0700010
Short Description
Thermal device circuit breaker
Long Description
Thermal device circuit breaker, number of positions: 1, nominal current: 10 A, nom. voltage: 32 V, fuse type: Slow-blow, fuse type: Automatic device, mounting type: on base element, Color: red
Manufacturer Type Description
TCP 10/DC32V
Preview
International product number
4046356079648
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
32 V
Rated current [In] for the power loss specification
10 A
Closing plate required
No
material of insulation
Polyamide
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
color
red
length
20.300 mm
Assembly type
Plug insert
net weight
0.004 kg
Design
pluggable
GTIN
4046356079648
Manufacturer product designation
Thermal device circuit breaker
Manufacturer product description
Thermal device circuit breaker, number of positions: 1, nominal current: 10 A, nom. voltage: 32 V, fuse type: Slow-blow, fuse type: Automatic device, mounting type: on base element, Color: red
Product type
TCP 10/DC32V
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели