??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SToxxparts
Description
07000097000 - Clamping plate for position indicator
Bill of material
07000097002
Article No.
B
48 mm
+0.06/+0.02
mm
D2
5.5 mm
L1
67 mm
L2
43.1 mm
L3
16 mm
L4
22 mm
M1
34 mm
M2
33.6 mm
Material
Zink-Druckguss kunststoffbeschichtet
Color
schwarz
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/1c.de.4e.07000097000.pdf
Previews
3D
Dimension
2D
Download CAD models