07000089002
SToxxparts
07 Drive technology
07000089000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000089000/07000089000.prj},{NB=07000089002},{PREVIEW=07000089000.png},{ARTNR=07000089002},{B=30},{L1=41},{D1=M2.5},{H=4.2},{L2=35.4},{L3=41},{L4=35.4},{L5=6.5},{MAT=Aluminium eloxiert/Edelstahl},{GEW=8},{INFO=https://api.meleven.de/out/SToxxparts/6a.7b.43.07000089000.pdf},{DEFAULTSORTATTR=1063252}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
SToxxparts
Description
07000089000 - Aluminum mounting kit with mounting thread
Bill of material
07000089002
Article No.
07000089002
07000089002
Slide size
30
30
mm
L1
41
41
mm
D1
M2.5
M2.5
mm
H
4.2
4.2
mm
L2
35.4
35.4
mm
L3
41
41
mm
L4
35.4
35.4
mm
L5
6.5
6.5
mm
Material
Aluminium eloxiert/Edelstahl
Weight
8
8
g
Drawing
https://api.meleven.de/out/SToxxparts/6a.7b.43.07000089000.pdf
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型