??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
07000071001 - Full pull-out rail serie 038
Bill of material
07000071001
Article No.
07000071001
Length
900 mm
Extract path
900 mm
Vertical carrying capacity per pair at 10000 cycles
90 kg
Material
Stahl, feuerverzinkt/Stahlkugelkäfig, verzinkt/C-Stahlkugeln, gehärtet
Weight
1.32 kg/Stk.
Drawing
https://api.meleven.de/out/SToxxparts/9b.28.33.070000710019.pdf
Previews
3D
Dimension
2D
Download CAD models