07000065002
SToxxparts
07 Drive technology
07000065000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000065000/07000065000.prj},{NB=07000065002},{PREVIEW=07000065000.png},{ARTNR=07000065002},{L=450},{AZ=484},{VT=50},{LS=421},{A=160},{B=160},{C=256},{MAT=Stahlschienen, feuerverzinkt/Stahlkugelkäfig, verzinkt/C-Stahlkugeln, gehärtet},{GEW=1.13},{INFO=https://api.meleven.de/out/SToxxparts/44.b7.e3.070000650009.pdf},{DEFAULTSORTATTR=4191}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
SToxxparts
Description
07000065000 - Over pull-out rail serie 037 with cushioning
Bill of material
07000065002
Article No.
07000065002
07000065002
Length
450
450
mm
Extract path
484
484
mm
Vertical carrying capacity per pair at 100000 cycles
50
50
kg
LS
421
421
mm
A
160
160
mm
B
160
160
mm
C
256
256
mm
Material
Stahlschienen, feuerverzinkt/Stahlkugelkäfig, verzinkt/C-Stahlkugeln, gehärtet
Weight
1.13
1.13
kg/Stk.
Drawing
https://api.meleven.de/out/SToxxparts/44.b7.e3.070000650009.pdf
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型