??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
07000064001 - Full pull-out rail serie 037, 1100mm long rail
Bill of material
07000064001
Article No.
07000064001
Vertical load rating C per pair at 100000 cycles
700 N
Material
Stahlschienen, feuerverzinkt/Stahlkugelkäfig, verzinkt/C-Stahlkugeln, gehärtet
Weight
1.59 kg/Stk.
Drawing
https://api.meleven.de/out/SToxxparts/bb.09.c3.070000640019.pdf
Previews
3D
Dimension
2D
Download CAD models