07000057003
SToxxparts
07 Drive technology
07000057000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000057000/07000057000.prj},{NB=07000057003},{PREVIEW=07000057000.png},{ARTNR=07000057003},{L=400},{AZ=426},{VT=25},{A=280},{B=100},{MAT=Edelstahl},{GEW=0.57},{INFO=https://api.meleven.de/out/SToxxparts/82.da.de.070000570009.pdf},{DEFAULTSORTATTR=1712}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
SToxxparts
Description
07000057000 - Stainless steel over pull-out rail serie 040
Bill of material
07000057003
Article No.
07000057003
07000057003
Length
400
400
mm
Extract path
426
426
mm
Vertical carrying capacity per pair at 100000 cycles
25
kg
A
280
280
mm
B
100
100
mm
Material
Edelstahl
Weight
0.57
0.57
kg/Stk.
Drawing
https://api.meleven.de/out/SToxxparts/82.da.de.070000570009.pdf
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型