??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0700005 - TCP 5/DC32V
Bill of material
PHOENIX CONTACT 0700005
Product number of the Manufacturer
0700005
Short Description
Thermal device circuit breaker
Long Description
Thermal device circuit breaker, number of positions: 1, nominal current: 5 A, nom. voltage: 32 V, fuse type: Slow-blow, fuse type: Automatic device, mounting type: on base element, Color: light brown
Manufacturer Type Description
TCP 5/DC32V
Preview
International product number
4046356079624
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
32 V
Rated current [In] for the power loss specification
5 A
Closing plate required
No
material of insulation
Polyamide
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
color
light brown
length
20.300 mm
Assembly type
Plug insert
net weight
0.004 kg
Design
pluggable
GTIN
4046356079624
Manufacturer product designation
Thermal device circuit breaker
Manufacturer product description
Thermal device circuit breaker, number of positions: 1, nominal current: 5 A, nom. voltage: 32 V, fuse type: Slow-blow, fuse type: Automatic device, mounting type: on base element, Color: light brown
Product type
TCP 5/DC32V
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85362010
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей