??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 36
HELP_VARIABLE
Company
LILAI Chain
Description
06B-1 - Sprocket
Bill of material
1-06B-1-36-20
Model
06B-1
Pitch
9.525
Inscribed width
5.72
Roller diameter
6.35
keyway b*t
Refer to the national standard
Teeth No.
Addendum circle
Index circle
Tooth root circle
X
5.3
L
H
D
Material
PA6
Remark
L, H, D size can be processed according to customer requirements
Previews
3D
2D
CAD modeli indir