??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0678H9100-02
Bill of material
0678H9100-02
Part Number
0678H9100-02
Description
Surface mount "brick", Ceramic Tube, 3912 case size, Enhanced Breaking capacity, 10A
Voltage
250 AC
Voltage
125 DC
Current
10 A
Interrupting Rating
100 AC
Interrupting Rating
1500 DC
Characteristic
Fast Blow
Case Size
3912
Packaging
Tape and Reel (2000 pcs.)
Previews
3D
2D
Download CAD models