??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
0661260000 - EK 6/35
明細表
Weidmueller 0661260000
Preview
Manufacturer Product ID
0661260000
Manufacturer Type Description
EK 6/35
Description short
接地型端子, 螺钉联接, 6 mm², 800 V, 联接点数量: 2, 层数: 1, 黄色, 绿色
Description long
用于将保护接地线连接至安装底座(接地)的接线端子。硬化钢确保机械强度,镀锡铜线确保最佳的导电性能。
GTIN-Code
4008190096588
Manufacturer / brand name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
max. connectable conductor cross-section multiple wire
6 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
100 °C
Number of contact points per level
2
Number of levels
1
color
yellow
Connection type
Screw connection
Combustibility class
V2
material of insulation
PA
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
10 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
PEN function possible
No
Closing plate required
No
Assembly type
Top-hat rail TH35
Mass
0.024 kg
depth
41 mm
height
56.5 mm
width
8 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
下載CAD模型