??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0661060000 - EK 2.5/35
Bill of material
Weidmueller 0661060000
Preview
Product number of the Manufacturer
0661060000
Manufacturer Type Description
EK 2.5/35
Short Description
PE terminal, Screw connection, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, yellow, green
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190135287
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
100 °C
Number of contact points per level
2
Number of levels
1
color
yellow
Connection type
Screw connection
Combustibility class
V2
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
6 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
PEN function possible
No
Closing plate required
No
Assembly type
Top-hat rail TH35
Mass
0.010 kg
depth
36.950 mm
height
56.750 mm
width
6.100 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models