Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06610-5A686X90
norelem
norelem inch
06000 inch
Clamping and tension levers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/06000/klemm_spannhebel/06610_1_inch.prj},{NB=06610-5A686X90},{L=90},{H1=12.0},{D=23.0},{D1=30.0},{D2=32.5},{H=49.0},{H2=33.0},{H3=72.0},{H4=77.0},{A=110.0},{A1=126.0},{B=15.5},{GEW=0.2811},{EAN=4059495587455},{NDM=0},{NDM1=0.6250},{TAB=3.0},{TAB1=1.0},{TYP2=2.0},{KDM=13.043},{TYP=2.0},{TXT=4.050},{TXA=7.950},{LXX=60.000},{XA=7.9},{XB=48.5},{XC=11.6},{XD=27.7},{XE=3.5},{XF=21.0},{XG=23.1},{XH=4.4},{XI=3.30},{XJ=1.50},{XK=76.5},{XL=15.0},{XM=41.0},{XN=57.0},{XO=3.0},{XP=103.5},{XQ=95.8},{XR=200.0},{XS=71.5},{XT=50.0},{XU=20.0},{XV=15.5},{XW=86.9},{XX=20.0},{XY=88.7},{XZ=41.1},{XA1=1.5},{XB1=41.7},{XC1=35.0},{XD1=1.2},{XE1=100.6},{XF1=57.0},{XG1=14.3},{XH1=13.2},{XI1=11.1},{XJ1=3.2},{XK1=3.6},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 738
HELP_VARIABLE
Company
norelem
Description
06610 inch - Clamping levers with plastic handle external thread
Bill of material
06610-5A686X90
Order No.
06610-5A686X90
06610-5A686X90
version
Steel
Colour
signal green RAL6032
signal green RAL6032
size
5
5
External thread
5/8-11
5/8-11
Length
90
90
mm
height
12.0
12.0
mm
diameter
23.0
23.0
mm
diameter
30.0
30.0
mm
diameter
32.5
32.5
mm
height
49.0
49.0
mm
height
33.0
33.0
mm
height
72.0
72.0
mm
height
77.0
77.0
mm
Length
110.0
110.0
mm
Length
126.0
126.0
mm
width
15.5
15.5
mm
No. of teeth
26
26
Approx. weight
0.2811
0.2811
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
73181520
EAN-Nr. norelem
4059495587455
4059495587455
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성