??
Catalog navigation
Výběr CAD modelu
Available products: 12
HELP_VARIABLE
Company
Jacob
Description
063xxMxxMU - Adapter metric - PG
Bill of material
06316M25MU
Article No.
Thread
mm
Thread
mm
Length of Thread
mm
Wrench size
mm
Across corners
mm
Height
mm
Inner diameter
mm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Packaging Unit
PCS
Temperature range
-60 °C
Temperature range
200 °C
SCIP Nummer
Previews
3D
Dimenze
2D
Stáhnout CAD model