??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0635960000 - KLBUE SH1
Bill of material
Weidmueller 0635960000
Preview
Product number of the Manufacturer
0635960000
Manufacturer Type Description
KLBUE SH1
Short Description
Shield connection terminal, Pitch in mm: 16.00
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4008190007140
Manufacturer Name
Weidmueller Group
height
26.500 mm
depth
16 mm
Explosion tested design (EEx e)
No
width
15 mm
Mass
0.002 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models