??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0630160000 - DLS 2 SAKRD -/+
Bill of material
Weidmueller 0630160000
Preview
Product number of the Manufacturer
0630160000
Manufacturer Type Description
DLS 2 SAKRD -/+
Short Description
Plug (terminal) 250 V, 1 A, beige
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4008190091194
Manufacturer Name
Weidmueller Group
Design
pluggable
Mass
0.004 kg
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
Download CAD models