??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0607000000 - TW SAKS2 HP/DBR/2
Bill of material
Weidmueller 0607000000
Preview
Product number of the Manufacturer
0607000000
Manufacturer Type Description
TW SAKS2 HP/DBR/2
Short Description
Partition plate (terminal) Intermediate plate, 80 mm x 70 mm, dark brown
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190002732
Manufacturer Name
Weidmueller Group
Type of accessory
Partition plate (terminal)
Mass
0.014 kg
customs tariff number (TARIC)
85479000
URL
URL
Previews
3D
2D
Download CAD models