??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Jacob
Description
05Mxx - FAVORIT pressure screw metric Brass
Bill of material
05M20
Article No.
Connecting thread
Length of Thread
mm
Wrench size 2
mm
across corners
mm
Height
mm
Inner diameter
mm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Material clamp
Brass, nickel-plated
Material screws
Stainless steel
Packaging Unit
PCS
Temperature range
-60 °C
Temperature range
200 °C
SCIP Nummer
Previews
3D
Boyut
2D
CAD modeli indir