??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
0590260000 - DK 4QV/32
Bill of material
Weidmueller 0590260000
Preview
Product number of the Manufacturer
0590260000
Manufacturer Type Description
DK 4QV/32
Short Description
Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, beige / yellow
Long Description
Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.
GTIN
4008190022419
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
100 °C
rated current
32 A
Number of contact points per level
2
Number of levels
2
Rated current [In] for the power loss specification
32 A
height
54 mm
Power loss, static, current-independent [Pls]
1.020 W
color
multi-colored
depth
59.500 mm
Connection type
Screw connection
Combustibility class
V2
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
6 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
Yes
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
width
6 mm
Assembly type
G track G32
rated voltage
500 V
Mass
0.014 kg
customs tariff number (TARIC)
85369010
URL
URL
预览
3D
2D
下载CAD模型