??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
agru
Description
057 - Reducer concentric
Bill of material
AGRU_30057502007_Reducer concentric_PVDF natural_50/20 - MOP 20 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
057
Weight
kg
Dimension long
Dimension short
Description 1
Reducer concentric
Material
PVDF natural
Manufacturing process
injection moulded
Connection methode
Socket-welding
Outside diameter (DAOD)
mm
Outside diameter1 (DAOD1)
mm
Dimension L
mm
DSP
mm
T
mm
P
20.000 bar
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models