??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0525960000 - ZBE 6K GE/GN
Bill of material
Weidmueller 0525960000
Preview
Product number of the Manufacturer
0525960000
Manufacturer Type Description
ZBE 6K GE/GN
Short Description
Clamping yoke (bus-bar)
Long Description
Elastic clamping yoke to balance the busbar connected.
GTIN
4008190145026
Manufacturer Name
Weidmueller Group
Mass
0.010 kg
depth
37.4 mm
height
22.5 mm
width
7.9 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models