??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0525910000 - ZBE 6K SW
Bill of material
Weidmueller 0525910000
Preview
Product number of the Manufacturer
0525910000
Manufacturer Type Description
ZBE 6K SW
Short Description
Clamping yoke (bus-bar)
Long Description
Elastic clamping yoke to balance the busbar connected.
GTIN
4008190977054
Manufacturer Name
Weidmueller Group
Mass
0.010 kg
depth
37.4 mm
height
22.5 mm
width
7.9 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models