??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
agru
Description
052 - Flange adaptor DIN
Bill of material
AGRU_30052004007_Flange adaptor DIN_PVDF natural_40 - MOP 20 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
052
Weight
kg
Dimension long
Dimension short
Description 1
Flange adaptor DIN
Material
PVDF natural
Manufacturing process
injection moulded
Connection methode
Socket-welding
Outside diameter (DAOD)
mm
Dimension L
mm
D3
mm
D4
mm
H
mm
T
mm
K
5.000 mm
P
20.000 bar
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models