??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
agru
Description
051 - Elbow 90°
Bill of material
AGRU_70051004007_Elbow 90_PE 100-RC black_40 - MOP 16 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
051
Weight
kg
Dimension long
Dimension short
Description 1
Elbow 90°
Material
PE 100-RC black
Manufacturing process
injection moulded
Connection methode
Socket-welding
Outside diameter (DAOD)
mm
DSP
mm
T
mm
K
mm
P
16.000 bar
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models