??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0505055 - SSK 135 KER-EX
Bill of material
PHOENIX CONTACT 0505055
Product number of the Manufacturer
0505055
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, nom. voltage: 800 V, nominal current: 101 A, connection method: Screw connection, Rated cross section: 35 mm², cross section: 1 mm² - 35 mm², mounting type: NS 32, color: ivory
Manufacturer Type Description
SSK 135 KER-EX
Preview
International product number
4017918002596
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
800 V
Rated current [In] for the power loss specification
101 A
Min. line cross section, rigid
1 mm^2
rated current
101 A
Number of contact points per level
2
Number of levels
1
Levels internally bridged
Yes
Closing plate required
Yes
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.750 mm^2
Power loss per pole, current-dependent [PlIp]
4.060 W
Min. operating temperature
-60 °C
Max. operating temperature
180 °C
Width of spacing
15.300 mm
height at lowest possible mounting
67 mm
color
Ivory
length
53 mm
Assembly type
G track G32
net weight
0.091 kg
Max. line cross section, flexible
25 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
min. connectable conductor cross-section multiple wire
0.750 mm^2
Max. line cross section, rigid
35 mm^2
Min. line cross section, flexible
1 mm^2
max. connectable conductor cross-section multiple wire
10 mm^2
GTIN
4017918002596
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Feed-through terminal block, connection method: screw connection, cross section: 1 mm² - 35 mm², 18 - 2 AWG, color: white, mounting type: NS 32, insulation material: ceramic
Product type
SSK 135 KER-EX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models