??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0502880000 - ZB 16K BL
Bill of material
Weidmueller 0502880000
Preview
Product number of the Manufacturer
0502880000
Manufacturer Type Description
ZB 16K BL
Short Description
Clamping yoke (bus-bar)
Long Description
Elastic clamping yoke to balance the busbar connected.
GTIN
4008190014186
Manufacturer Name
Weidmueller Group
Mass
0.009 kg
depth
26.805 mm
height
19 mm
width
9.7 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models