??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0502058 - SSK 110 KER-EX
Bill of material
PHOENIX CONTACT 0502058
Product number of the Manufacturer
0502058
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, nom. voltage: 800 V, nominal current: 41 A, connection method: Screw connection, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting type: NS 32, color: ivory
Manufacturer Type Description
SSK 110 KER-EX
Preview
International product number
4017918002510
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
800 V
Rated current [In] for the power loss specification
41 A
Min. line cross section, rigid
0.500 mm^2
rated current
41 A
Number of contact points per level
2
Number of levels
1
Levels internally bridged
No
Closing plate required
Yes
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
1.310 W
Min. operating temperature
-60 °C
Max. operating temperature
180 °C
Width of spacing
8 mm
height at lowest possible mounting
47.300 mm
color
Ivory
length
38.400 mm
Assembly type
G track G32
net weight
0.026 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
min. connectable conductor cross-section multiple wire
0.500 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.500 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
GTIN
4017918002510
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Feed-through terminal block, connection method: screw connection, cross section: 0.5 mm² - 10 mm², 20 - 8 AWG, width: 8.4 mm, color: white, mounting type: NS 32, insulation material: ceramic
Product type
SSK 110 KER-EX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей