??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SToxxparts
Description
05001074000 - Curve indexing plunger, indexing pin retracted
Bill of material
05001074006
Article No.
Variant
h9
mm
D2
M16x1.5 mm
D3
16 mm
L1
60 mm
L2
mm
min.
35 mm
L4
32 mm
Spring force beginning
7 N
Spring force end
16.5 N
Material
Stahl/1.4305/PA
Weight
g
Drawing
https://www.stoxxparts.com/meleven/7c.b0.ad.05001074000.pdf
Previews
3D
Dimension
2D
Download CAD models