05001071015
SToxxparts
05 C-Parts without standard
05001071000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05001071000/05001071000.prj},{NB=05001071015},{PREVIEW=05001071000.png},{ARTNR=05001071015},{VAR=ohne Reflektor (BS)},{D1=7},{D2=M14x1.5},{D3=20},{L1=7.5},{L2=6.5},{SW=18},{MAT=Aluminium/ESG/Polysulfon/Viton},{GEW=7},{INFO=https://www.stoxxparts.com/meleven/ce.ef.82.05001071000.pdf},{DEFAULTSORTATTR=26834}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
Company
SToxxparts
Description
05001071000 - Aluminum oil sight glass with ESG- glass, black anodized, temperature resistant up to 180°C
Bill of material
05001071015
Article No.
05001071015
05001071015
Variant
ohne Reflektor (BS)
ohne Reflektor (BS)
D1
7
7
mm
D2
M14x1.5
M14x1.5
mm
D3
20
20
mm
L1
7.5
7.5
mm
L2
6.5
6.5
mm
SW
18
18
mm
Material
Aluminium/ESG/Polysulfon/Viton
Weight
7
7
g
Drawing
https://www.stoxxparts.com/meleven/ce.ef.82.05001071000.pdf
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型