??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
SToxxparts
Description
05001062000 - Zinc die-cast locking bolt with screw-on flange, with 4 detent positions
Bill of material
05001062002
Article No.
Farbe
D
17 mm
R
mm
B
10 mm
L1
5.5 mm
L2
16.5 mm
min.
21.5 mm
L4
11 mm
Material
Zink- Druckguss kunststoffbeschichtet
Weight
g
Drawing
https://www.stoxxparts.com/meleven/63.3c.b9.05001062000.pdf
Previews
3D
Wymiar
2D
Pobierz modele CAD